GA80U4140AWM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U4140AWM
GA800,480V 3PH,140/112A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| 300-096-018
|
1 | $225 | IGBT 1MBI150VA-120L-50 1200V 150A 1IN1 | Q11 | |
| ETX731280.M
|
3 | $11 | PCB DIO-SNB SKKD101 M 500-193-068 | "11PCB-1,11PCB-2",11PCB-3 | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| ETX731330.M
|
1 | $13 | PCB BTR-SNB M 500-193-103 | 43PCB | |
| 300-073-998
|
3 | $64 | DIODE SKKD101/16 1600V 101A 2IN1 ROHS | "D1,D2,D3" | |
| 300-094-380
|
2 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | "B1,B2" | |
| 300-096-216
|
3 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | "C61,C62,C63" | |
| 300-096-879
|
2 | $225 | CAPACITOR ECSH401LGN802MEE0S 400V 8000UF | "C1,C2" | |
| 300-027-637
|
1 | $37 | RESISTOR SMRK120W153J/RO 15KOHM ROHS | R11 | |
| 300-097-786
|
3 | $91 | DCCT HOY150-S/SPG00-0100 0.8V/150AT | "DCCT1,DCCT2,DCCT3" | |
| 300-097-957
|
1 | $690 | REACTOR G07A4055-0P260-A 183A 0.26MH | L1 | |
| FIL001006
|
1 | $11 | EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM | ||
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00091-1
|
1 | $450 | TERMINAL BLOCK 300-082-967 | TB1 | |
| UCV00837-001
|
1 | $5 | COVER 400-093-484-001 | CV10 | |
| UCV00836-051
|
1 | $30 | COVER 400-093-483-051 | CV1 | |
| UCV00835-052
|
1 | $170 | COVER 400-093-482-052 | EC2 | |
| UCV00815-052
|
1 | $20 | COVER 400-089-709-052 | CV2 | |
| UCV00809-051
|
1 | $3 | COVER 400-089-408-051 | CV9 | |
| UFP00162-001
|
1 | $65 | FACE PLATE 400-089-536-001 | FP1 | |
| UFP00169-001
|
1 | $7 | LIGHT RING, 400-089-798-001 | CV11 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U4140AWM
Node: dxpprd01:80