QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U4168AWM

GA800,480V 3PH,168/150A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
300-124-127
3 $316 IGBT CM300DXP-24T 1200V 300A 2IN1 THB "Q1,Q2,Q3"
300-096-018
1 $225 IGBT 1MBI150VA-120L-50 1200V 150A 1IN1 Q11
ETX731290.M
3 $13 PCB DIO-SNB SKKD152_212 M 500-193-069 11PCB-3,"11PCB-1,11PCB-2"
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
ETX731330.M
1 $13 PCB BTR-SNB M 500-193-103 43PCB
300-094-380
2 $64 FAN 09238RE-24L-FLD-1 DC24V 0.53A "B1,B2"
300-096-216
3 $21 CAPACITOR B32656S0225K418 1000V 2.2UF "C61,C62,C63"
300-096-880
2 $225 CAPACITOR ECSH401LGN872MEF0S 400V 8700UF "C1,C2"
300-027-637
1 $37 RESISTOR SMRK120W153J/RO 15KOHM ROHS R11
300-097-958
1 $706 REACTOR G07A4075-0P220-A 218A 0.22MH L1
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A "1XX,2XX,3XX"
FIL001006
1 $11 EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM  
300-097-787
3 $96 DCCT HOY205-S/SPG00-0100 0.8V/205AT "DCCT1,DCCT2,DCCT3"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00091-1
1 $450 TERMINAL BLOCK 300-082-967 TB1
UCV00809-051
1 $3 COVER 400-089-408-051 CV9
UCV00815-052
1 $20 COVER 400-089-709-052 CV2
UCV00835-052
1 $170 COVER 400-093-482-052 EC2
UCV00836-051
1 $30 COVER 400-093-483-051 CV1
UCV00837-001
1 $5 COVER 400-093-484-001 CV10
UFP00162-001
1 $65 FACE PLATE 400-089-536-001 FP1
UFP00169-001
1 $7 LIGHT RING, 400-089-798-001 CV11
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U4168AWM