GA80U4414ABM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U4414ABM
GA800,480V 3PH,414/371A,IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| ETC760611.M
|
6 | $134 | PCB SGD GA8 4200 M 500-193-082 | 15PCB-1-15PCB-6 | |
| 300-096-814
|
6 | $476 | IGBT FF450R12ME4_B61 1200V 450A 2IN1 | "Q1,Q2,Q3,Q4,Q5,Q6" | |
| ETX731290.M
|
6 | $13 | PCB DIO-SNB SKKD152_212 M 500-193-069 | 11PCB-1-11PCB-6 | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-096-375
|
6 | $118 | DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS | "D1,D2,D3,D4,D5,D6" | |
| 300-094-381
|
3 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | B3 | |
| 300-094-379
|
1 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | B5 | |
| 300-098-315
|
6 | $43 | CAPACITOR SKUNITYK11638A 1000V 4.4UF | C61-C66 | |
| 300-096-668
|
6 | $225 | CAPACITOR LNT2G692MSEAYV 400V 6900UF | "C1,C2,C3,C4,C5,C6" | |
| 300-030-173
|
1 | $64 | RES SMRK220W153J/RO 15KOHM 220W 5% | R11 | |
| 300-095-005
|
1 | $32 | RESISTOR TK802R0J/RO 2_OHM 80W 5% | R1 | |
| 300-097-792
|
3 | $103 | DCCT HOY472-S/SPG00-0100 0.8V/472AT | "DCCT1,DCCT2,DCCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00090-021
|
1 | $33 | TERMINAL BLOCK 400-089-682-021 | TB11 | |
| UTB00087-1
|
1 | $289 | TERMINAL BLOCK 300-082-865 | TB3 | |
| UTB00086-1
|
2 | $225 | TERMINAL BLOCK 300-082-862 | "TB1,TB2" | |
| UFP00217-001
|
1 | $35 | FACE PLATE GA8 600V 400-120-804-001 | FP1 | |
| UFP00169-001
|
1 | $7 | LIGHT RING, 400-089-798-001 | FP1-1 | |
| UFP00173-011
|
1 | $225 | FACE PLATE 400-089-947-011 | FP2 | |
| UFP00174-011
|
1 | $193 | FACE PLATE 400-089-948-011 | FP3 | |
| UCV00820-051
|
1 | $6 | COVER 400-089-810-051 | CV3 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U4414ABM
Current version 300-124-053 replaces all shown below
300-120-718
Current version ETC750012.M replaces all shown below
ETC750011.M
Current version UFP00217-001 replaces all shown below
UFP00163-001
Node: dxpprd01:80