GA80U4605AWM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U4605AWM
GA800,480V 3PH,675/605A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| 300-124-130
|
6 | $885 | IGBT CM800DXP-24T 1200V 800A 2IN1 THB | "Q1,Q2,Q3,Q4,Q5,Q6" | |
| ETX731280.M
|
12 | $11 | PCB DIO-SNB SKKD101 M 500-193-068 | "11PCB-3,11PCB-4","11PCB-1,11PCB-2","11PCB-5,11PCB-6" | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-073-998
|
18 | $64 | DIODE SKKD101/16 1600V 101A 2IN1 ROHS | D1-18 | |
| 300-093-420
|
2 | $32 | FAN 06025VE-24Q-BA-01 DC24V 0.35A | "B6,B7" | |
| 300-094-381
|
1 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | B5 | |
| 300-108-732
|
2 | $610 | FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S | "B1,B2" | |
| 300-027-976
|
12 | $16 | CAPACITOR DMPPTHS3A225K 1000V 2.2UF | C61-72 | |
| 300-099-834
|
8 | $353 | CAPACITOR LNT2G103MSEDYV 400V 10000UF | C1-8 | |
| 300-097-654
|
1 | $43 | RESISTOR 12400-9590 1.8_OHM 80W 5% | R1 | |
| R--010829
|
2 | $49 | RESISTOR SMRK220W602J 6.0KOHM 220W 5% | "R11,R12" | |
| 300-096-206
|
2 | $738 | CONTACTOR SC-N5/G [93] Z90 3A2A2B DC24V | "K1,K2" | |
| 300-099-623
|
1 | $2809 | REACTOR B86732G0840S176 840A 0.055MH | L1 | |
| 300-099-495
|
3 | $225 | DCCT HC-MA757V08PP5BHGCH 0.8V/757AT | "DCCT1,DCCT2,DCCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00086-1
|
2 | $225 | TERMINAL BLOCK 300-082-862 | "TB1,TB2" | |
| UTB00090-021
|
1 | $33 | TERMINAL BLOCK 400-089-682-021 | TB11 | |
| UTB00089-1
|
1 | $450 | TERMINAL BLOCK 300-082-871 | TB4 | |
| UTB00088-1
|
1 | $450 | TERMINAL BLOCK 300-082-868 | TB3 | |
| UFP00217-001
|
1 | $35 | FACE PLATE GA8 600V 400-120-804-001 | FP1 | |
| UFP00172-011
|
1 | $225 | FACE PLATE 400-089-870-011 | FP5 | |
| UFP00165-011
|
1 | $225 | FACE PLATE 400-089-681-011 | FP4 | |
| UFP00164-011
|
1 | $257 | FACE PLATE 400-089-680-011 | FP3 | |
| UFP00169-001
|
1 | $7 | LIGHT RING, 400-089-798-001 | FP10 | |
| UCV00820-051
|
1 | $6 | COVER 400-089-810-051 | CV3 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| USR00099-2
|
6 | $2 | SPACER MPS-06-0 66NYLON SRNT41029-2 | WS301-306 | |
| X= No longer available | |||||
Spare Part History for:
GA80U4605AWM
Node: dxpprd02:80