GA80U4810AAM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U4810AAM
GA800,480V 3PH,810/720A,IP00
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| ETC762530.M
|
1 | $645 | PCB GD,GA8,4400,M 500-272-607 | 5PCB-1 | |
| ETC762290.M
|
1 | $210 | PCB GD,GA8,4400/4560,M 500-272-611 | 5PCB-2 | |
| ETC762250.M
|
3 | $420 | PCB GD,GA8,4400/4560,M 500-272-612 | "5PCB-3,5PCB-4,5PCB- | |
| ETC762280.M
|
12 | $90 | PCB SGD,GA8,4400/4560,M 500-272-606 | "15PCB-1,15PCB-3","15PCB-4,15PCB-6","15PCB-7,15PCB-9" | |
| 300-123-960
|
12 | $1140 | IGBT 1200V,900A,2IN1 FF900R12ME7_B81 | "Q1,Q3,Q4,Q6","Q7,Q9,Q10,Q12","Q13,Q15,Q16,Q18" | |
| ETX731290.M
|
18 | $13 | PCB DIO-SNB SKKD152_212 M 500-193-069 | 11PCB-1/11PCB-18 | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-122-849
|
18 | $125 | DIODE 1600V,200A,2IN1 DCA200DB160 | D1/D18 | |
| 300-108-732
|
4 | $610 | FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S | B1/B4 | |
| 300-093-420
|
4 | $32 | FAN 06025VE-24Q-BA-01 DC24V 0.35A | B7/B10 | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B5,B6" | |
| 300-123-175
|
14 | $325 | CAPA LNT2G103MSEFYV 400V 10000UF 20% | C1/C14 | |
| 300-108-839
|
12 | $54 | CAP SNUB SKUNITYK11677A 1200V 2.2UF 10% | "C61,C63,C64,C66","C67,C69,C70,C72","C73,C75,C76,C78" | |
| 300-097-654
|
2 | $43 | RESISTOR 12400-9590 1.8_OHM 80W 5% | "R1,R2" | |
| 300-030-173
|
2 | $64 | RES SMRK220W153J/RO 15KOHM 220W 5% | "R11,R12" | |
| 300-029-050
|
3 | $712 | MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS | K1/K3 | |
| 300-030-826
|
1 | $103 | RES SMRK120W123J/RO 12KOHM,120W,5% | R21 | |
| 300-124-107
|
1 | $4580 | REACTOR 1129A,0.045MH, KWT301-0528 | L1 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | 1XX/6XX | |
| FIL001006
|
7 | $11 | EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM | FIL31/FIL37 | |
| 300-099-495
|
6 | $225 | DCCT HC-MA757V08PP5BHGCH 0.8V/757AT | DCCT1/DCCT6 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR84 | |
| UTB00090-021
|
2 | $33 | TERMINAL BLOCK 400-089-682-021 | "TB11,TB12" | |
| 400-143-072-011
|
1 | $275 | COVER 400-143-072-011 | FP3 | |
| 400-133-225-011
|
1 | $265 | COVER 400-133-225-011 | FP2 | |
| 400-143-070-011
|
1 | $210 | COVER 400-143-070-011 | FP4 | |
| UFP00217-001
|
1 | $35 | FACE PLATE GA8 600V 400-120-804-001 | FP1 | |
| UFP00169-001
|
1 | $7 | LIGHT RING, 400-089-798-001 | FP1-1 | |
| UCV00820-051
|
1 | $6 | COVER 400-089-810-051 | CV3 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U4810AAM
Current version 300-124-053 replaces all shown below
300-120-718
Current version ETC750012.M replaces all shown below
ETC750011.M
Node: dxpprd01:80