QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U5003AWM

GA800,600V 3PH,2.7/2.4A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
ETP763220.M
1 $810 PCB PB,GA8,5002-5004,M, 500-289-674 5PCB
300-093-125
1 $219 IGBT 7MBR50XPE120-50 1200V 50A Q1
ETX732590.M
1 $225 PCB CAP,GA8,5002-5011,M, 500-289-679 7PCB
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-093-420
2 $32 FAN 06025VE-24Q-BA-01 DC24V 0.35A "B1,B2"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UCV00822-051
1 $20 COVER 400-089-842-051 CV6
UCV00823-051
1 $10 COVER 400-089-843-051 CV3
UCV00821-051
1 $6 COVER 400-089-837-051 CV4
UFP00220-001
1 $35 FACE PLATE GA8 400-120-798-001 FP1
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U5003AWM