GA80U5009AWM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U5009AWM
GA800,600V 3PH,9/6.1A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| 300-093-125
|
1 | $219 | IGBT 7MBR50XPE120-50 1200V 50A | Q1 | |
| ETX732590.M
|
1 | $225 | PCB CAP,GA8,5002-5011,M, 500-289-679 | 7PCB | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-093-420
|
2 | $32 | FAN 06025VE-24Q-BA-01 DC24V 0.35A | "B1,B2" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UCV00823-051
|
1 | $10 | COVER 400-089-843-051 | CV3 | |
| UCV00821-051
|
1 | $6 | COVER 400-089-837-051 | CV4 | |
| UCV00822-051
|
1 | $20 | COVER 400-089-842-051 | CV6 | |
| UFP00220-001
|
1 | $35 | FACE PLATE GA8 400-120-798-001 | FP1 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U5009AWM
Node: dxpprd01:8080