QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U5032AWM

GA800,600V 3PH,32/27A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
ETP763250.M
1 $1190 PCB PB,GA8,5027-5032,M, 500-289-677 5PCB
300-095-388
1 $358 IGBT 7MBR75XRE120-50 1200V 75A Q1
ETX732610.M
1 $435 PCB CAP,GA8,5027-5032,M, 500-289-681 7PCB
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-124-949
2 $50 FAN MMF-08S24TS-CN1 MELCO 24V 29A "B1,B2"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UCV00816-051
1 $35 COVER 400-089-767-051 CV6
UCV00817-051
1 $9 COVER 400-089-777-051 CV4
UCV00818-051
1 $15 COVER 400-089-786-051 CV3
UCV00834-051
1 $12 COVER 400-093-385-051 CV2
UFP00219-001
1 $80 FACE PLATE GA8 400-120-800-001 FP1
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U5032AWM