QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U5041ABM

GA800,600V 3PH,41/32A,IP20

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
ETP763260.M
1 $1270 PCB PB,GA8,5041-5052,M, 500-289-678 5PCB
300-095-376
1 $530 IGBT 7MBR150XRE120-50 1200V 150A Q1
ETX732620.M
1 $815 PCB CAP,GA8,5041-5052,M, 500-289-682 7PCB
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-094-380
2 $64 FAN 09238RE-24L-FLD-1 DC24V 0.53A "B1,B2"
300-132-310
1 $675 REACTOR G04A5030-0P880-A 70A 0.88MH ROHS L1
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UCV00809-051
1 $3 COVER 400-089-408-051 CV8
UCV00829-051
1 $15 COVER 400-091-899-051 CV3
UCV00831-052
1 $15 COVER 400-091-901-052 CV4
UFP00160-001
1 $78 FACE PLATE 400-089-414-001 FP1
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U5041ABM