QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U5099ABM

GA800,600V 3PH,99/77A,IP20

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
ETC761860.M
1 $715 PCB GD,GA8,5062-5099,M, 500-283-423 5PCB
ETC762010.M
3 $100 PCB SGD,GA8,5062-5099,M, 500-283-424 15PCB-1/15PCB-3
300-127-719
3 $725 IGBT 1700V 300A FF300R17ME7_B11 2IN1 Q1/Q3
300-130-347
1 $255 IGBT 1700V 100A 2MBI100XAA170-50 2IN1 Q11
ETX731210.M
1 $420 PCB RELAY,GA8,5062-5099,M, 500-283-425 40PCB
ETX732490.M
3 $11 PCB DIO-SNB,SKKD152_212,M, 500-259-154 11PCB-1/11PCB-3
ETX732550.M
1 $35 PCB BTR-SNB,5062-5099,M, 500-283-426 43PCB
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-094-380
2 $64 FAN 09238RE-24L-FLD-1 DC24V 0.53A "B1,B2"
300-127-883
3 $70 CAPA B32656S7125K418 1250V,1.2UF,10% C61/C63
300-108-249
2 $353 CAPACITOR ECST501CDN482MEE95 500V 4800UF "C1,C2"
300-031-794
1 $49 RESISTOR, 25KOHM, 120W, SMRK120W253J/RO R11
300-097-786
3 $91 DCCT HOY150-S/SPG00-0100 0.8V/150AT DCCT1/DCCT3
300-110-705
1 $600 DC REACTOR 121A 0.45MH G07A5055-0P450-A L1
FIL001006
1 $11 EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM FIL1
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00091-1
1 $450 TERMINAL BLOCK 300-082-967 TB1
UCV00815-052
1 $20 COVER 400-089-709-052 CV2
UCV00836-051
1 $30 COVER 400-093-483-051 CV1
UCV00837-001
1 $5 COVER 400-093-484-001 CV10
UCV00835-052
1 $170 COVER 400-093-482-052 EC2
UCV00809-051
1 $3 COVER 400-089-408-051 CV9
UFP00162-001
1 $65 FACE PLATE 400-089-536-001 FP1
UFP00169-001
1 $7 LIGHT RING, 400-089-798-001 CV11
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U5099ABM