GA80U5242ABM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U5242ABM
GA800,600V 3PH,242/192A,IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| ETX732451.M
|
2 | $365 | PCB FAN GA8 600V 500-273-091 | 6PCB-1,6PCB-2 | |
| ETX732490.M
|
6 | $11 | PCB DIO-SNB,SKKD152_212,M, 500-259-154 | 11PCB-1,11PCB-2,11PC | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | B1,B2 | |
| 300-094-379
|
1 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | B5 | |
| 300-110-072
|
3 | $43 | CAP SKUNITYK11685A 1200V 1.8UF 10% | C61,C62,C63 | |
| 300-030-173
|
1 | $64 | RES SMRK220W153J/RO 15KOHM 220W 5% | R11 | |
| 300-095-005
|
1 | $32 | RESISTOR TK802R0J/RO 2_OHM 80W 5% | R1 | |
| 300-096-206
|
1 | $738 | CONTACTOR SC-N5/G [93] Z90 3A2A2B DC24V | K1 | |
| 300-097-789
|
3 | $103 | DCCT HOY309-S/SPG00-0100 0.8V/309AT | DCCT1,DCCT2,DCCT3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00090-021
|
1 | $33 | TERMINAL BLOCK 400-089-682-021 | TB11 | |
| UTB00087-1
|
1 | $289 | TERMINAL BLOCK 300-082-865 | TB3 | |
| UTB00086-1
|
2 | $225 | TERMINAL BLOCK 300-082-862 | TB1,TB2 | |
| UFP00217-001
|
1 | $35 | FACE PLATE GA8 600V 400-120-804-001 | FP1 | |
| UFP00169-001
|
1 | $7 | LIGHT RING, 400-089-798-001 | FP1-1 | |
| UFP00173-011
|
1 | $225 | FACE PLATE 400-089-947-011 | FP2 | |
| UFP00174-011
|
1 | $193 | FACE PLATE 400-089-948-011 | FP3 | |
| UCV00820-051
|
1 | $6 | COVER 400-089-810-051 | CV3 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| USR00013-4
|
1 | $2 | SPACER LOCKING KGLS-8S SRNT41028-4 RoHS | SR2 | |
| X= No longer available | |||||
Spare Part History for:
GA80U5242ABM
Node: dxpprd02:80