QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U5289ABM

GA800,600V 3PH,289/242A,IP20

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
300-124-133
6 $1620 IGBT CM600DXP-34T(PARA) 1700V 600A THB "Q1,Q2,Q3,Q4,Q5,Q6"
ETX732451.M
2 $365 PCB FAN GA8 600V 500-273-091 "6PCB-1,6PCB-2"
ETX732490.M
6 $11 PCB DIO-SNB,SKKD152_212,M, 500-259-154 11PCB-1/11PCB-6
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-096-375
6 $118 DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS "D1,D2,D3,D4,D5,D6"
300-094-381
3 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A "B1,B2,B3"
300-094-379
1 $43 FAN 08025DE-24P-BL-01 DC24V 0.35A B5
300-108-249
6 $353 CAPACITOR ECST501CDN482MEE95 500V 4800UF "C1,C2,C3,C4,C5,C6"
300-110-072
6 $43 CAP SKUNITYK11685A 1200V 1.8UF 10% C61/C66
300-030-173
1 $64 RES SMRK220W153J/RO 15KOHM 220W 5% R11
300-095-005
1 $32 RESISTOR TK802R0J/RO 2_OHM 80W 5% R1
300-097-792
3 $103 DCCT HOY472-S/SPG00-0100 0.8V/472AT "DCCT1,DCCT2,DCCT3"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00090-021
1 $33 TERMINAL BLOCK 400-089-682-021 TB11
UTB00087-1
1 $289 TERMINAL BLOCK 300-082-865 TB3
UTB00086-1
2 $225 TERMINAL BLOCK 300-082-862 "TB1,TB2"
UFP00217-001
1 $35 FACE PLATE GA8 600V 400-120-804-001 FP1
UFP00169-001
1 $7 LIGHT RING, 400-089-798-001 FP1-1
UFP00173-011
1 $225 FACE PLATE 400-089-947-011 FP2
UFP00174-011
1 $193 FACE PLATE 400-089-948-011 FP3
UCV00820-051
1 $6 COVER 400-089-810-051 CV3
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U5289ABM

Current version 300-124-053 replaces all shown below

300-120-718

Current version ETC750012.M replaces all shown below

ETC750011.M