GA80U5382ABM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
GA80U5382ABM
GA800,600V 3PH,382/336A,IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-053
|
1 | $340 | DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K | OPE1 | |
| 300-124-133
|
12 | $1620 | IGBT CM600DXP-34T(PARA) 1700V 600A THB | Q1/Q12 | |
| ETC750131.M
|
1 | $129 | PCB LED STATUS-RING GA8 M 500-214-058 | 42PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| ETC750012.M
|
1 | $120 | PCB TB GA8 RLY SC M 500-264-357 | 2PCB | |
| 300-073-998
|
18 | $64 | DIODE SKKD101/16 1600V 101A 2IN1 ROHS | D1/D18 | |
| 300-094-381
|
1 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | B5 | |
| 300-093-420
|
2 | $32 | FAN 06025VE-24Q-BA-01 DC24V 0.35A | B6/B7 | |
| 300-108-732
|
3 | $610 | FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S | B1/B3 | |
| 300-108-249
|
8 | $353 | CAPACITOR ECST501CDN482MEE95 500V 4800UF | C1/C8 | |
| 300-108-839
|
12 | $54 | CAP SNUB SKUNITYK11677A 1200V 2.2UF 10% | C61/C72 | |
| 300-097-654
|
2 | $43 | RESISTOR 12400-9590 1.8_OHM 80W 5% | R1/R2 | |
| 300-030-825
|
2 | $126 | RES SMRK220W302J/RO 3KOHM,220W,5% | R11/R12 | |
| 300-096-206
|
2 | $738 | CONTACTOR SC-N5/G [93] Z90 3A2A2B DC24V | K1/K2 | |
| 300-097-793
|
3 | $225 | DCCT HOYA639-S/SPG00-0100 0.8V/639AT | DCCT1/DCCT3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00086-1
|
2 | $225 | TERMINAL BLOCK 300-082-862 | TB1/TB2 | |
| UTB00088-1
|
1 | $450 | TERMINAL BLOCK 300-082-868 | TB3 | |
| UTB00089-1
|
1 | $450 | TERMINAL BLOCK 300-082-871 | TB4 | |
| UTB00090-021
|
1 | $33 | TERMINAL BLOCK 400-089-682-021 | TB11 | |
| UFP00217-001
|
1 | $35 | FACE PLATE GA8 600V 400-120-804-001 | FP1 | |
| UFP00172-011
|
1 | $225 | FACE PLATE 400-089-870-011 | FP5 | |
| UFP00165-011
|
1 | $225 | FACE PLATE 400-089-681-011 | FP4 | |
| UFP00164-011
|
1 | $257 | FACE PLATE 400-089-680-011 | FP3 | |
| UFP00169-001
|
1 | $7 | LIGHT RING, 400-089-798-001 | FP10 | |
| UCV00820-051
|
1 | $6 | COVER 400-089-810-051 | CV3 | |
| UCV00819-001
|
1 | $2 | COVER USB 400-089-789-001 | CV5 | |
| X= No longer available | |||||
Spare Part History for:
GA80U5382ABM
Current version 300-124-053 replaces all shown below
300-120-718
Current version ETC750012.M replaces all shown below
ETC750011.M
Current version UFP00217-001 replaces all shown below
UFP00163-001
Node: dxpprd01:80