QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U5472AWM

GA800,600V 3PH,472/412A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-053
1 $340 DIG OP JVOP-KPLCA04MEB-K1007 KPLCD,REV.K OPE1
300-124-133
12 $1620 IGBT CM600DXP-34T(PARA) 1700V 600A THB Q1/Q12
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-073-998
18 $64 DIODE SKKD101/16 1600V 101A 2IN1 ROHS D1/D18
300-094-381
1 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A B5
300-108-732
3 $610 FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S B1/B3
300-093-420
2 $32 FAN 06025VE-24Q-BA-01 DC24V 0.35A B6/B7
300-108-839
12 $54 CAP SNUB SKUNITYK11677A 1200V 2.2UF 10% C61/C72
300-097-654
2 $43 RESISTOR 12400-9590 1.8_OHM 80W 5% R1/R2
300-030-825
2 $126 RES SMRK220W302J/RO 3KOHM,220W,5% R11/R12
300-096-206
2 $738 CONTACTOR SC-N5/G [93] Z90 3A2A2B DC24V K1/K2
300-097-793
3 $225 DCCT HOYA639-S/SPG00-0100 0.8V/639AT DCCT1/DCCT3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00090-021
1 $33 TERMINAL BLOCK 400-089-682-021 TB11
UTB00089-1
1 $450 TERMINAL BLOCK 300-082-871 TB4
UTB00088-1
1 $450 TERMINAL BLOCK 300-082-868 TB3
UTB00086-1
2 $225 TERMINAL BLOCK 300-082-862 TB1/TB2
UFP00172-011
1 $225 FACE PLATE 400-089-870-011 FP5
UFP00165-011
1 $225 FACE PLATE 400-089-681-011 FP4
UFP00217-001
1 $35 FACE PLATE GA8 600V 400-120-804-001 FP1
UFP00164-011
1 $257 FACE PLATE 400-089-680-011 FP3
UFP00169-001
1 $7 LIGHT RING, 400-089-798-001 FP10
UCV00820-051
1 $6 COVER 400-089-810-051 CV3
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U5472AWM

Current version 300-124-053 replaces all shown below

300-120-718

Current version ETC750012.M replaces all shown below

ETC750011.M

Current version UFP00217-001 replaces all shown below

UFP00163-001