H6B1A068 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
H6B1A068
HV600,BYPASS,240V,68A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | A1 | ||
| UFN000166
|
1 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1 | |
| 05P00016-0018
|
1 | $10 | FAN GUARD, FOR 250 CFM | B1 | |
| UFN000183
|
2 | $5 | FAN, GUARD, 6" | ||
| UFN000184
|
2 | $5 | FAN, FILTER RETAINER, 6" | ||
| 05P00017-0357
|
2 | $64 | FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 | F1,F2 | |
| 05P00032-0085
|
2 | $398 | CNTCTR,AC,3NO,600 VAC,110 A,50/60HZ | K2,K3 | |
| USW000128
|
1 | $54 | SWITCH,DOOR INTERLOCK PLATE, V3-V6 | S1 | |
| USW000443
|
1 | $24 | SWITCH,SHAFT,V3-V6,8 X 8MM,VZ31 | S1 | |
| USW000123
|
1 | $200 | SWITCH,MANUAL MOTOR CONTROL,3P,100A,600V | S1 | |
| USW000133
|
1 | $150 | SWITCH,OPER. HANDLE,R/Y,90 X 90MM,V3-V6 | S1 | |
| 50210401
|
1 | $275 | XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000008
|
2 | $379 | CT,200A,333mV,300A MAX,HOLE 25.4MM | CT1,CT2 | |
| UFL00016-1
|
2 | $23 | FILTER, 30 PPI, 5.93 ROUND x .25 | ||
| UWR-0168
|
1 | $129 | JUMPERS,3 POLE,CONTACTOR,LC1D80 | K2,K3 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
H6B1A068
Node: dxpprd02:80