H6B1B124 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
H6B1B124
HV600,BYPASS,480V,124A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | A1 | ||
| UFN000166
|
1 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1 | |
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B2 | |
| UFL-0006
|
1 | $17 | FAN GUARD 55015 | B2 | |
| 05P00016-0018
|
1 | $10 | FAN GUARD, FOR 250 CFM | B1 | |
| UFN000181
|
1 | $3 | FAN, GUARD, 4" | B2 | |
| UFN000183
|
2 | $5 | FAN, GUARD, 6" | ||
| UFN000184
|
2 | $5 | FAN, FILTER RETAINER, 6" | ||
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UMC000104
|
2 | $771 | CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP | K2,K3 | |
| USW000517
|
1 | $1200 | SWITCH,MOLDED CASE,175A,600V,W/ RE10 | S1 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000008
|
2 | $379 | CT,200A,333mV,300A MAX,HOLE 25.4MM | CT1,CT2 | |
| UFL00016-1
|
2 | $23 | FILTER, 30 PPI, 5.93 ROUND x .25 | ||
| UWR-0169
|
1 | $135 | JUMPER,3 POLE,CONTACTOR,LC1D115/D150 | K2,K3 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
H6B1B124
Node: dxpprd02:80