QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

H6B3D024

HV600,BYPASS,208V,24.2A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K A1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES S1
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
05P00016-0018
1 $10 FAN GUARD, FOR 250 CFM B1
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
UMC000101
2 $232 CONTACTOR,AC,3NO,600V,40A,50/60HZ,20HP K2,K3
USW000407
1 $600 SWITCH,MOLDED CASE,HLL36000S15,150A,600V S1
50210411
1 $180 XFMR,CTRL,150VA,208:120VAC,1PH,FUSE T1
UCT000006
2 $97 CT,50A,333mV,65A MAX,HOLE 10.2MM CT1,CT2
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
2 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER S1
UWR-0171
1 $33 JUMPER,3 POLE,CONTACTOR,LC1D09-D38 K2,K3
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B1
X= No longer available

Spare Part History for:

H6B3D024