H6C1B002 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
H6C1B002
HV600,CONFIGURED,480V,2.1A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | A1 | ||
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B1 | |
| UFL-0006
|
1 | $17 | FAN GUARD 55015 | B1 | |
| UFN000181
|
2 | $3 | FAN, GUARD, 4" | ||
| UFN000182
|
2 | $3 | FAN, FILTER RETAINER, 4" | ||
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| USW000561
|
1 | $130 | DISC. SWITCH,NON-FUSED,30 AMP,600V | S1 | |
| USW000611
|
1 | $23 | SHAFT,DISCONNECT SWITCH,6 X 6 X 290MM | S1 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00016-2
|
2 | $23 | FILTER, 30PPI, 4.56 SQUARE x .25 | ||
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| USW000599
|
1 | $140 | HANDLE DISCONNECT SW BLK 3.2IN 1/3R/12 | S1 | |
| X= No longer available | |||||
Spare Part History for:
H6C1B002
Node: dxpprd02:80