H6C2B003 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
H6C2B003
HV600,CONFIGURED,480V,3.4A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | A1 | ||
| USW000561
|
1 | $130 | DISC. SWITCH,NON-FUSED,30 AMP,600V | S1 | |
| USW000611
|
1 | $23 | SHAFT,DISCONNECT SWITCH,6 X 6 X 290MM | S1 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| USW000599
|
1 | $140 | HANDLE DISCONNECT SW BLK 3.2IN 1/3R/12 | S1 | |
| X= No longer available | |||||
Spare Part History for:
H6C2B003
Node: dxpprd01:80