QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

H6C2B052

HV600,CONFIGURED,480V,52A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K A1
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B1
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFN000181
1 $3 FAN, GUARD, 4" B1
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
USW000611
1 $23 SHAFT,DISCONNECT SWITCH,6 X 6 X 290MM S1
USW000563
1 $584 DISC SW OT100F3 100A 600V 300-110-895 S1
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
USW000599
1 $140 HANDLE DISCONNECT SW BLK 3.2IN 1/3R/12 S1
X= No longer available

Spare Part History for:

H6C2B052