HV35U4031ABA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
HV35U4031ABA
HV305,480V 3-PH,31.0/24.0A,Protected
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-099-906
|
1 | $218 | DIG OP JVOP-KPLEH04AAA-A KP LED A | OPE1 | |
| 300-093-126
|
1 | $289 | IGBT 7MBR75XPE120-50 1200V 75A | Q1 | |
| 300-093-420
|
2 | $32 | FAN 06025VE-24Q-BA-01 DC24V 0.35A | "B1,B2" | |
| UFP00208-001
|
1 | $10 | FACE PLATE GA500 400-122-970-001 | FP1 | |
| X= No longer available | |||||
Spare Part History for:
HV35U4031ABA
Node: dxpprd01:80