HV60U2046CTA
HV600, 208V, 046A, 3PH, TYPE12 W/ SWITCH
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| USW000563
|
1 | $584 | SWITCH NON-FUSED DISCONNECT 100A 600V | S10 | |
| USW000599
|
1 | $140 | HANDLE DISCONNECT SW BLK 3.2IN 1/3R/12 | HL601 | |
| X= No longer available | |||||
Spare Part History for:
HV60U2046CTA
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.