HV60U2046CVA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
HV60U2046CVA
HV600, 208V, 046A, 3PH, TYPE12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETP760281
|
1 | $910 | PCB PB,HV6,C2FIL,2011 500-239-730 | 5PCB | |
| 300-093-123
|
1 | $326 | IGBT 7MBR150XRA065-50 650V 150A | Q1 | |
| 300-094-380
|
1 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | B1 | |
| 300-104-608
|
1 | $471 | DC REACTOR 52A,0.88MH G03Z2011-0P880-A | L1 | |
| 300-105-729
|
1 | $332 | FILTER RG-2730YK FIL DC250V,73A,5LINE | FIL21 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| X= No longer available | |||||
Spare Part History for:
HV60U2046CVA
Node: dxpprd01:80