HV60U2143CFA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
HV60U2143CFA
HV600, 208V, 143A, 3PH, TYPE1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETC760251
|
1 | $557 | PCB GATE DRIVE, HV6, 2037, 500-239-735 | 5PCB | |
| ETX730691
|
1 | $182 | PCB FIL HV6 2037-2075 500-241-698 | "29PCB-1,-2,30PCB" | |
| ETX730641
|
1 | $493 | PCB PS HV6 FAN 2037-2075 500-239-773 | 6PCB | |
| ETX731270
|
1 | $11 | PCB CHARGE-LED 500-174-653 | 9PCB | |
| ETX732201
|
1 | $33 | PCB DIO-VAR HV6 2037-2075 500-241-695 | 12PCB | |
| ETX731290
|
2 | $22 | PCB DIO-SNB SKKD152_212 500-174-656 | "11PCB-1, 11PCB-2" | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B1, B2" | |
| 300-106-776
|
2 | $161 | CAPA 400V 3900UF 20% B43742S9398M001 | "C1, C3" | |
| 300-096-216
|
3 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | "C61, C62, C63" | |
| 300-095-468
|
1 | $37 | RESISTOR RH60Z 2_OHM 30W 5% | R1 | |
| 300-029-052
|
1 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | R11 | |
| 300-033-135
|
2 | $177 | RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER | "K1, K2" | |
| 300-106-772
|
2 | $867 | REACTOR 167A, 0.14MH 19906_0.14MH_167A | "L1, L2" | |
| 300-100-919
|
6 | $86 | EMC CORE LRF624520MKX 66.0X41X24 | "FIL1, FIL2","FIL11, FIL12","FIL21, FIL22" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UCV00812-052
|
1 | $20 | COVER FAN 400-089-565-052 | CV4 | |
| 300-124-116
|
3 | IGBT CM300DXP-13T 650V 300A 2IN1 THB | "Q1, Q2, Q3" | ||
| X= No longer available | |||||
Spare Part History for:
HV60U2143CFA
Current version 300-124-116 replaces all shown below
300-095-365
Node: dxpprd01:80