QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

HV60U2143CVA

HV600, 208V, 143A, 3PH, TYPE12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K OPE1
ETX730691
1 $182 PCB FIL HV6 2037-2075 500-241-698 "29PCB-1,-2,30PCB"
ETX730641
1 $493 PCB PS HV6 FAN 2037-2075 500-239-773 6PCB
ETX731270
1 $11 PCB CHARGE-LED 500-174-653 9PCB
ETX732201
1 $33 PCB DIO-VAR HV6 2037-2075 500-241-695 12PCB
ETX731290
2 $22 PCB DIO-SNB SKKD152_212 500-174-656 "11PCB-1,11PCB-2"
300-094-381
2 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A B1-B2
300-094-379
1 $43 FAN 08025DE-24P-BL-01 DC24V 0.35A B5
300-106-776
2 $161 CAPA 400V 3900UF 20% B43742S9398M001 "C1,C3"
300-096-216
3 $21 CAPACITOR B32656S0225K418 1000V 2.2UF C61-C63
300-095-468
1 $37 RESISTOR RH60Z 2_OHM 30W 5% R1
300-029-052
1 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS R11
300-033-135
2 $177 RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER K1-K2
300-106-772
2 $867 REACTOR 167A, 0.14MH 19906_0.14MH_167A L1-L2
300-100-919
6 $86 EMC CORE LRF624520MKX 66.0X41X24 "FIL1-2,11-12,21-22"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UCV00812-052
1 $20 COVER FAN 400-089-565-052 CV4
USR00004-4
2 $2 SPACER, PUSH, 11MM, MPS-14.8-0 SR6-SR7
300-124-116
3   IGBT CM300DXP-13T 650V 300A 2IN1 THB Q1-Q3
X= No longer available

Spare Part History for:

HV60U2143CVA

Current version 300-124-116 replaces all shown below

300-095-365