HV60U2273CBA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
HV60U2273CBA
HV600, 208V, 273A, 3PH, IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETC760281
|
1 | $557 | PCB GD HV6 2075 500-241-692 | 5PCB | |
| ETX730691
|
1 | $182 | PCB FIL HV6 2037-2075 500-241-698 | "29PCB-1,-2,30PCB" | |
| ETX730641
|
1 | $493 | PCB PS HV6 FAN 2037-2075 500-239-773 | 6PCB | |
| ETX731270
|
1 | $11 | PCB CHARGE-LED 500-174-653 | 9PCB | |
| ETX732201
|
1 | $33 | PCB DIO-VAR HV6 2037-2075 500-241-695 | 12PCB | |
| ETX731052.M
|
1 | $675 | PCB RLY GA8 2075 M 500-221-285 | 40PCB | |
| ETX731290
|
5 | $22 | PCB DIO-SNB SKKD152_212 500-174-656 | 11PCB-1/11PCB-5 | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B1,B2" | |
| 300-096-663
|
6 | $161 | CAPACITOR LNTU5412MSEAYV 385V 4100UF | "C1,C2,C3,C4,C5,C6" | |
| 300-098-315
|
3 | $43 | CAPACITOR SKUNITYK11638A 1000V 4.4UF | "C61,C62,C63" | |
| 300-095-468
|
1 | $37 | RESISTOR RH60Z 2_OHM 30W 5% | R1 | |
| 300-029-052
|
1 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | R11 | |
| 300-106-775
|
2 | $963 | DC REACTOR 19909_0.07MH_329A | "L1,L2" | |
| 300-100-919
|
6 | $86 | EMC CORE LRF624520MKX 66.0X41X24 | FIL1-FIL4, FIL1-FIL4 | |
| 300-103-305
|
3 | $37 | DCCT HC-TNB309V08PP5B 0.8V/309AT | "DCCT1,DCCT2,DCCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00082-1
|
2 | $13 | TERMINAL BLOCK 300-082-858 | "TB5,TB6" | |
| UTB00081-1
|
2 | $13 | TERMINAL BLOCK 300-082-857 | "TB3,TB4" | |
| UTB00080-1
|
2 | $161 | TERMINAL BLOCK 300-082-856 | "TB1,TB2" | |
| UTB00084-1
|
1 | $17 | TERMINAL BLOCK 300-082-860 | TB9 | |
| UTB00085-1
|
1 | $13 | TERMINAL BLOCK 300-082-861 | TB8 | |
| UTB00083-1
|
1 | $161 | TERMINAL BLOCK 300-082-859 | TB7 | |
| UCV00812-052
|
1 | $20 | COVER FAN 400-089-565-052 | CV4 | |
| X= No longer available | |||||
Spare Part History for:
HV60U2273CBA
Node: dxpprd02:80