HV60U4034CFA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
HV60U4034CFA
HV600, 480V, 034A, 3PH, TYPE1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETP760371
|
1 | $760 | PCB PB,HV6,C2FIL,4018 500-239-743 | 5PCB | |
| 300-102-716
|
1 | $70 | FAN DC24V, 0.65A 300-102-716 | B1 | |
| 300-103-670
|
1 | $460 | DC REACTOR 37A,2.2MH G02Z4018-2P200-A | L1 | |
| 300-105-728
|
1 | $214 | FILTER RG-2400YK FIL DC250V,40A,5LINE | FIL21 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| X= No longer available | |||||
Spare Part History for:
HV60U4034CFA
Node: dxpprd01:80