QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

HV60U4077CTA

HV600, 480V, 077A, 3PH, TYPE12 W/ SWITCH

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
USW000599
1 $140 HANDLE DISCONNECT SW BLK 3.2IN 1/3R/12 HL601
X= No longer available

Spare Part History for:

HV60U4077CTA