HV60U4124CFA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
HV60U4124CFA
HV600, 480V, 124A, 3PH, TYPE1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETC760750
|
1 | $193 | PCB SGD,HV6,4075 500-225-880 | "8PCB,15PCB" | |
| ETX731610
|
1 | $910 | PCB CAP,HV6,C2FIL,4075 500-225-877 | "7PCB,40PCB" | |
| ETX730850
|
1 | $97 | PCB FIL,HV6 500-225-881 | 29PCB | |
| 300-076-990
|
1 | $161 | DIODE MD DF200AE160 1600V 200A 6IN1 ROHS | D1 | |
| 300-073-958
|
2 | $198 | FAN 9LG0924B1D003 DC24V TYP 0.63A | "B2,B1" | |
| 300-108-153
|
1 | $16 | CAP FHACB102V334J2LEY1 1000V 0.33UF ROHS | C31 | |
| 300-096-216
|
1 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | C61 | |
| 300-033-135
|
1 | $177 | RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER | K1 | |
| 300-104-622
|
1 | $1412 | DC REACTOR 143.2A,0.6MH G04Z4075-0P600-A | L1 | |
| 300-100-918
|
1 | $75 | EMC CORE LRF462725MKX 49.4X22.7X28.0 | FIL1 | |
| 300-096-005
|
2 | $27 | EMC CORE HF90T44 0.5X13X30E | "FIL22,FIL21" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| USR00099-2
|
2 | $2 | SPACER MPS-06-0 66NYLON SRNT41029-2 | "SR21,SR20" | |
| X= No longer available | |||||
Spare Part History for:
HV60U4124CFA
Node: dxpprd01:80