HV60U4156CVA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
HV60U4156CVA
HV600, 480V, 156A, 3PH, TYPE12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| 300-124-127
|
3 | $316 | IGBT CM300DXP-24T 1200V 300A 2IN1 THB | Q1-Q3 | |
| ETX730681
|
1 | $161 | PCB FIL HV6 4090-4185 500-241-699 | "29PCB-1,-2,30PCB" | |
| ETX730711
|
1 | $450 | PCB PS HV6 FAN 4090-4150 500-239-774 | 6PCB | |
| ETX731270
|
1 | $11 | PCB CHARGE-LED 500-174-653 | 9PCB | |
| ETX732191
|
1 | $33 | PCB DIO-VAR HV6 4090-4185 500-241-696 | 12PCB | |
| ETX731290
|
2 | $22 | PCB DIO-SNB SKKD152_212 500-174-656 | "11PCB-1,11PCB-2" | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | B1-B2 | |
| 300-094-379
|
1 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | B5 | |
| 300-106-778
|
4 | $182 | CAPA 400V 4700UF 20% B43742S9478M001 | C1-C4 | |
| 300-096-216
|
3 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | C61-C63 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R11 | |
| 300-095-005
|
1 | $32 | RESISTOR TK802R0J/RO 2_OHM 80W 5% | R1 | |
| 300-033-135
|
1 | $177 | RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER | K1 | |
| 300-106-769
|
2 | $888 | REACTOR 178A 0.24MH 19903_0.24MH_178A | L1-L2 | |
| 300-100-919
|
6 | $86 | EMC CORE LRF624520MKX 66.0X41X24 | "FIL1-2,11-12,L21-2, | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UCV00812-052
|
1 | $20 | COVER FAN 400-089-565-052 | CV4 | |
| USR00004-4
|
2 | $2 | SPACER, PUSH, 11MM, MPS-14.8-0 | SR6-SR7 | |
| X= No longer available | |||||
Spare Part History for:
HV60U4156CVA
Current version 300-124-127 replaces all shown below
300-100-002
Node: dxpprd01:80