HV60U4240CBA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
HV60U4240CBA
HV600, 480V, 240A, 3PH, IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETC760371
|
1 | $557 | PCB GD HV6 4150 500-241-694 | 5PCB | |
| 300-096-814
|
3 | $476 | IGBT FF450R12ME4_B61 1200V 450A 2IN1 | "Q1,Q2,Q3" | |
| ETX730681
|
1 | $161 | PCB FIL HV6 4090-4185 500-241-699 | "29PCB-1,-2,30PCB" | |
| ETX730711
|
1 | $450 | PCB PS HV6 FAN 4090-4150 500-239-774 | 6PCB | |
| ETX731270
|
1 | $11 | PCB CHARGE-LED 500-174-653 | 9PCB | |
| ETX732191
|
1 | $33 | PCB DIO-VAR HV6 4090-4185 500-241-696 | 12PCB | |
| ETX731112.M
|
1 | $418 | PCB RLY GA8 4110 M 500-221-321 | 40PCB | |
| ETX731290
|
2 | $22 | PCB DIO-SNB SKKD152_212 500-174-656 | "11PCB-2,11PCB-4" | |
| 300-096-375
|
3 | $118 | DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS | "D2,D4,D6" | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B1,B2" | |
| 300-098-315
|
3 | $43 | CAPACITOR SKUNITYK11638A 1000V 4.4UF | "C61,C62,C63" | |
| 300-096-881
|
6 | $225 | CAPACITOR ECST401LGN472MDC5S 400V 4700UF | "C1,C2,C3,C4,C5,C6" | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R11 | |
| 300-095-005
|
1 | $32 | RESISTOR TK802R0J/RO 2_OHM 80W 5% | R1 | |
| 300-106-771
|
2 | $1081 | DC REACTOR 19905_0.16MH_282A | "L1,L2" | |
| 300-100-919
|
6 | $86 | EMC CORE LRF624520MKX 66.0X41X24 | FIL1-FIL4,"FIL11,FIL12" | |
| 300-103-288
|
3 | $32 | DCCT HOY281-S-0100 0.8V/281AT | "DCCT1,DCCT2,DCCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00085-1
|
1 | $13 | TERMINAL BLOCK 300-082-861 | TB8 | |
| UTB00084-1
|
1 | $17 | TERMINAL BLOCK 300-082-860 | TB9 | |
| UTB00080-1
|
2 | $161 | TERMINAL BLOCK 300-082-856 | "TB1,TB2" | |
| UTB00081-1
|
2 | $13 | TERMINAL BLOCK 300-082-857 | "TB3,TB4" | |
| UTB00082-1
|
2 | $13 | TERMINAL BLOCK 300-082-858 | "TB5,TB6" | |
| UTB00083-1
|
1 | $161 | TERMINAL BLOCK 300-082-859 | TB7 | |
| UCV00812-052
|
1 | $20 | COVER FAN 400-089-565-052 | CV4 | |
| X= No longer available | |||||
Spare Part History for:
HV60U4240CBA
Node: dxpprd01:80