HV60U4302CBA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
HV60U4302CBA
HV600, 480V, 302A, 3PH, IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| 300-124-130
|
3 | $885 | IGBT CM800DXP-24T 1200V 800A 2IN1 THB | "Q3,Q2,Q1" | |
| ETX730681
|
1 | $161 | PCB FIL HV6 4090-4185 500-241-699 | "29PCB-1,29PCB-2,30P | |
| ETX731270
|
1 | $11 | PCB CHARGE-LED 500-174-653 | 9PCB | |
| ETX731290
|
4 | $22 | PCB DIO-SNB SKKD152_212 500-174-656 | "11PCB-6,11PCB-5","11PCB-3,11PCB-2" | |
| ETX732191
|
2 | $33 | PCB DIO-VAR HV6 4090-4185 500-241-696 | 12PCB-2,12PCB-1 | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B3,B1" | |
| 300-094-379
|
1 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | B5 | |
| 300-096-667
|
6 | $225 | CAPACITOR LNT2G602MSECYV 400V 6000UF | "C6,C5,C4,C3,C2,C1" | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R11 | |
| 300-095-005
|
1 | $32 | RESISTOR TK802R0J/RO 2_OHM 80W 5% | R1 | |
| 300-108-033
|
1 | $4002 | REACTOR 352A 0.24MH B86732G0352S176 | L1 | |
| 300-100-919
|
6 | $86 | EMC CORE LRF624520MKX 66.0X41X24 | "FIL12,FIL11",FIL4-FIL1 | |
| 300-096-186
|
3 | $32 | DCCT HOY413-S-0100 0.8V/413AT | "DCCT3,DCCT2,DCCT1" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00087-1
|
1 | $289 | TERMINAL BLOCK 300-082-865 | TB3 | |
| UTB00090-021
|
1 | $33 | TERMINAL BLOCK 400-089-682-021 | TB11 | |
| UTB00086-1
|
2 | $225 | TERMINAL BLOCK 300-082-862 | "TB2,TB1" | |
| USR00099-2
|
3 | $2 | SPACER MPS-06-0 66NYLON SRNT41029-2 | "SR7,SR6,SR5" | |
| X= No longer available | |||||
Spare Part History for:
HV60U4302CBA
Current version 300-124-130 replaces all shown below
300-100-005
Node: dxpprd02:80