P1B1B021PX - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1B1B021PX
P1000,BYPASS,480V,21A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OP. | |
| UTC000461
|
1 | $585 | PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 | A2 | |
| UCB001020
|
1 | $1285 | CIRCUIT BREAKER,3P,50A,600V,HLL36050RE10 | CB1 | |
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B1 | |
| UFN000182
|
2 | $3 | FAN, FILTER RETAINER, 4" | ||
| UFN000181
|
2 | $3 | FAN, GUARD, 4" | ||
| UFL-0006
|
1 | $17 | FAN GUARD 55015 | B1 | |
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| UFU000457
|
3 | $26 | FUSE,30A,600VAC,CLASS J,TIME DELAY | F3,F4,F5 | |
| 05P00617-0349
|
1 | $45 | FUSE HLDR,CLASS J,3P,600V,30A,DN RL, PNL | F3,F4,F5 | |
| UMC000101
|
3 | $232 | CONTACTOR,AC,3NO,600V,40A,50/60HZ,20HP | K1,K2,K3 | |
| URY000140
|
1 | $309 | RELAY,OL,BI-MET,3P,CLASS 20,17-25A | S10 | |
| URY000145
|
1 | $54 | RELAY,OL,MTG BASE,3P,CLASS 20 | S10 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000006
|
2 | $97 | CT,50A,333mV,65A MAX,HOLE 10.2MM | CT1,CT2 | |
| URX000052
|
1 | $157 | CHOKE,DC,1.75MH,25A,1000V,DCA002503 | L3 | |
| UFL00016-2
|
2 | $23 | FILTER, 30PPI, 4.56 SQUARE x .25 | ||
| UWR-0171
|
2 | $33 | JUMPER,3 POLE,CONTACTOR,LC1D09-D38 | K1,K3; K2,K3 | |
| 05P00016-0045
|
1 | $20 | CORD,45DEG,FAN,3FT LG. | B1 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
P1B1B021PX
Node: dxpprd02:80