QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1B1B096PMR

P1000,BYPASS,480V,96A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OP.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB001033
1 $1830 MCP,3 POLE,150A,600V,HLL36150M74RE10 CB1
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
05P00016-0018
1 $10 FAN GUARD, FOR 250 CFM B1
UFN000183
2 $5 FAN, GUARD, 6"  
UFN000184
2 $5 FAN, FILTER RETAINER, 6"  
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UFU000036
3 $75 FUSE,SEMICONDUCTOR,250A,500V,FWH-250A F3,F4,F5
05P00019-0106
3 $94 FUSE BLOCK,600V,400A,1BS103 F3,F4,F5
UMC000103
3 $819 CONTACTOR,AC,3NO,600V,160A,50/60HZ,100HP K1,K2,K3
05P00037-0244
1 $1017 OVERLOAD RELAY, 60-100 AMPS S10
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UCT000008
2 $379 CT,200A,333mV,300A MAX,HOLE 25.4MM CT1,CT2
URX000339
1 $570 AC REACTOR,0.23MH,104A,600V,RLW-010403 L1
UFL00016-1
2 $23 FILTER, 30 PPI, 5.93 ROUND x .25  
UWR-0169
1 $135 JUMPER,3 POLE,CONTACTOR,LC1D115/D150 K2,K3
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00090-0059
3 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1,K2,K3)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

P1B1B096PMR