QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1B1B156PMRTD

P1000,BYPASS,480V,156A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
SI-EN3
1   OPTION, KIT, ETHERNET/IP, APQZ1000  
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UCB000649
1 $1079 MCP,3 POLE,250A,600V,JLL36250M75 CB1
UPN00191-1000
1 $375 FUSE PANEL SIDE, A1000 F1, PRE-DRILLED F3,F4,F5
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UFU000041
3 $88 FUSE,SEMICONDUCTOR,400A,500V,FWH-400A F3,F4,F5
05P00019-0106
3 $94 FUSE BLOCK,600V,400A,1BS103 F3,F4,F5
05P00021-0122
1 $32 CNTCTR,AC,ACC,AUX CONTACT LADN11 K3
05P00032-0110
1 $1354 CNTCTR,AC,3NO,1000 VAC,200 A,40-400HZ K3
UMC000104
2 $771 CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP K1,K2
05P00037-0246
1 $1124 OVERLOAD RELAY, 132-220 AMPS S10
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UCT000009
2 $379 CT,400A,333mV,520A MAX,HOLE 31.8MM CT1,CT2
URX000345
1 $1020 AC REACTOR,0.155MH,160A,600V,RLW-016003 L1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00090-0059
3 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1,K2,K3)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

P1B1B156PMRTD