P1B1B361 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1B1B361
P1000,BYPASS,480V,361A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OPER. | |
| UTC000461
|
1 | $585 | PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 | A2 | |
| UCB000634
|
1 | $1620 | CB VARIABLE DEPTH MECH,M AND P FRAMES | CB1 | |
| UPN00191-1000
|
1 | $375 | FUSE PANEL SIDE, A1000 F1, PRE-DRILLED | ||
| UCB000654
|
1 | $7200 | MCP,3 POLE,600A,480V,PLL34060M68 | CB1 | |
| UFN000166
|
3 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B3 | |
| UFN000159
View Note |
1 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| 05P00016-0018
|
3 | $10 | FAN GUARD, FOR 250 CFM | B1-B3 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000047
|
3 | $471 | FUSE,SEMICONDUCTOR,800A,500V,FWH-800A | F3,F4,F5 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-32
|
1 | $35 | FILTER,10 PPI, PFA60000 | ||
| UFL00002-34
|
1 | $115 | FILTER,10 PPI, F1-F2 | ||
| 05P00060-0209
|
4 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UHL-0040
|
1 | $575 | OPERATING HANDLE, CLASS 9422 TYPE AP1 | CB1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00016-0045
|
3 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B3 | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
P1B1B361
Node: dxpprd02:80