P1B2B040PR - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1B2B040PR
P1000,BYPASS,480V,40A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OP. | |
| UTC000461
|
1 | $585 | PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 | A2 | |
| UCB001023
|
1 | $1315 | CB,3P,80A,600V,100KA @ 480V HLL36080RE10 | CB1 | |
| UFN000083
View Note |
1 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFN000081
View Note |
1 | $700 | FAN,FLTR,10,169CFM,TYPE12,BLACK,PF43000 | B1 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000462
|
3 | $45 | FUSE,60A,600VAC,CLASS J,TIME DELAY | F3,F4,F5 | |
| UFU000621
|
1 | $60 | FUSE BLK,3P,60A,600V,CLASS J,BOX LUG | F3,F4,F5 | |
| UMC000196
|
3 | $225 | CONTACTOR,AC,3P,600V,60A,LC1D40AG7 | K1,K2,K3 | |
| URY000283
|
1 | $309 | RELAY,OL,BI-MET,3P.CL. 20,30-40A,LRD340L | S10 | |
| UCN-0718
|
1 | $43 | OVERLOAD RELAY TERMINAL BLOCK CONNECTOR | S10 | |
| 50210401
|
1 | $275 | XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000007
|
2 | $379 | CT,100A,333mV,150A MAX,HOLE 25.4MM | CT1,CT2 | |
| URX000327
|
1 | $360 | AC REACTOR,0.55MH,46A,600V,RLW-004603 | L1 | |
| UWR-0633
|
1 | $89 | JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A | K2 & K3 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
P1B2B040PR
Node: dxpprd02:80