P1B2B096PY - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1B2B096PY
P1000,BYPASS,480V,96A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OP. | |
| UTC000461
|
1 | $585 | PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 | A2 | |
| UCB001033
|
1 | $1830 | MCP,3 POLE,150A,600V,HLL36150M74RE10 | CB1 | |
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFN000079
View Note |
1 | $475 | FAN,FILTR,10,94CFM,TYPE 12,BLK,PF42500 | B1 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000036
|
3 | $75 | FUSE,SEMICONDUCTOR,250A,500V,FWH-250A | F3,F4,F5 | |
| 05P00019-0106
|
3 | $94 | FUSE BLOCK,600V,400A,1BS103 | F3,F4,F5 | |
| UMC000103
|
5 | $819 | CONTACTOR,AC,3NO,600V,160A,50/60HZ,100HP | K4, K5,K1,K2,K3 | |
| 05P00037-0244
|
1 | $1017 | OVERLOAD RELAY, 60-100 AMPS | S10 | |
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | S3 | |
| 05P00639-0066
|
1 | $34 | MNT COLAR W/1NO-1NC CONTACT BLK 22MM | S3 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000008
|
2 | $379 | CT,200A,333mV,300A MAX,HOLE 25.4MM | CT1,CT2 | |
| UTB-0229
|
2 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1 | |
| UWR-0169
|
2 | $135 | JUMPER,3 POLE,CONTACTOR,LC1D115/D150 | K4, K5,K2 & K3 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00090-0059
|
5 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K4,K5),RC(K1,K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
P1B2B096PY
Node: dxpprd01:80