P1B2B240PMH - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1B2B240PMH
P1000,BYPASS,480V,240A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OP. | |
| UTC000461
|
1 | $585 | PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 | A2 | |
| UCB001054
|
1 | $7576 | CB,3P,600A,600V.L-FRAME,LLM36600U31X | CB1 | |
| UCB000703
|
1 | $1025 | CB VARIABLE DEPTH MECH,D FRAME | CB1 | |
| UPN00191-1000
|
1 | $375 | FUSE PANEL SIDE, A1000 F1, PRE-DRILLED | F3,F4,F5 | |
| UFN000155
View Note |
1 | $1570 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF66000 | B1 | |
| UFN000159
View Note |
1 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| 05P00017-0265
|
3 | $160 | FUSE 600A 500V | F3,F4,F5 | |
| UFU000063
|
3 | $166 | FUSE BLOCK,1 POLE,600A,600V,1BS104 | F3,F4,F5 | |
| 05P00032-0111
|
2 | $1873 | CNTCTR,AC,3NO,1000 VAC,285 A,40-400HZ | K1,K2 | |
| 05P00032-0112
|
1 | $2365 | CNTCTR,AC,3NO,1000 VAC,370 A,40-400HZ | K3 | |
| 05P00021-0122
|
2 | $32 | CNTCTR,AC,ACC,AUX CONTACT LADN11 | K2,K3 | |
| 05P00037-0247
|
1 | $1338 | OVERLOAD RELAY, 200-330 AMPS | S10 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000009
|
2 | $379 | CT,400A,333mV,520A MAX,HOLE 31.8MM | CT1,CT2 | |
| URX000354
|
1 | $3975 | AC REACTOR,0.07MH,322A,600V.RLW-032203 | L4 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
P1B2B240PMH
Node: dxpprd01:80