QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1B2B361PMRTD

P1000,BYPASS,480V,361A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OP.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
SI-EN3
1   OPTION, KIT, ETHERNET/IP, APQZ1000  
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UPN00191-1000
1 $375 FUSE PANEL SIDE, A1000 F1, PRE-DRILLED  
UCB000654
1 $7200 MCP,3 POLE,600A,480V,PLL34060M68 CB1
UFN000159
View Note
1 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
UFN000157
View Note
1 $1200 FAN,FILTER,13 IN.,TYPE 12,BLACK,PF67000 B1
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UFU000047
3 $471 FUSE,SEMICONDUCTOR,800A,500V,FWH-800A F3,F4,F5
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
URX000357
1 $2072 AC REACTOR,0.066MH,414A,600V,RLW-041403 L1
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

P1B2B361PMRTD