QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1B3B040PMY4TM

P1000,BYPASS,480V,40A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB000563
1 $1000 CIRCUIT BREAKER,3P,80A,600V,HLL36080 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
2 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B2,B4
05P00016-0018
2 $10 FAN GUARD, FOR 250 CFM B2,B4
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UFU000462
3 $45 FUSE,60A,600VAC,CLASS J,TIME DELAY F3,F4,F5
UFU000621
1 $60 FUSE BLK,3P,60A,600V,CLASS J,BOX LUG F3,F4,F5
UMC000196
5 $225 CONTACTOR,AC,3P,600V,60A,LC1D40AG7 K4, K5,K1,K2,K3
UCN-0718
1 $43 OVERLOAD RELAY TERMINAL BLOCK CONNECTOR S10
URY000283
1 $309 RELAY,OL,BI-MET,3P.CL. 20,30-40A,LRD340L S10
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S3
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM S3
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
UCT000007
2 $379 CT,100A,333mV,150A MAX,HOLE 25.4MM CT1,CT2
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UFL00002-42
2 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A TBN1
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
4 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1,TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UHL-0030
1 $142 HANDLE,PADLOCK,3R WINDOW COVER  
UCV-0027
1 $768 HINGED WINDOW KIT,TYPE 4,14.2HX8.1WX2.7D  
UWR-0633
2 $89 JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A K4, K5,K2 & K3
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
2 $20 CORD,45DEG,FAN,3FT LG. B2,B4
05P00090-0059
5 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K4,K5),RC(K1,K2,K3)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

P1B3B040PMY4TM