P1B3B052TD - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1B3B052TD
P1000,BYPASS,480V,52A,TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UTC000461
|
1 | $585 | PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 | A2 | |
| SI-EN3
|
1 | OPTION, KIT, ETHERNET/IP, APQZ1000 | |||
| UCB000566
|
1 | $1000 | CIRCUIT BREAKER,3P,110A,600V,HLL36110 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000166
|
2 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B2,B4 | |
| 05P00016-0018
|
2 | $10 | FAN GUARD, FOR 250 CFM | B2,B4 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000465
|
3 | $150 | FUSE,90A,600VAC,CLASS J,TIME DELAY | F3,F4,F5 | |
| UFU000324
|
1 | $195 | FUSE BLOCK,3 POLE,61-100A,600V,CLASS J | F3,F4,F5 | |
| UMC000198
|
3 | $309 | CONTACTOR,AC,3P,600V,80A,LC1D65AG7 | K1,K2,K3 | |
| UCN-0718
|
1 | $43 | OVERLOAD RELAY TERMINAL BLOCK CONNECTOR | S10 | |
| URY000285
|
1 | $321 | RELAY,OL,BI-MET,3P.CL. 20,48-65A,LRD365L | S10 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000007
|
2 | $379 | CT,100A,333mV,150A MAX,HOLE 25.4MM | CT1,CT2 | |
| UFL00002-42
|
2 | $52 | FILTER,45 PPI, 3R WLMNT 4FAN | ||
| UTB-0229
|
2 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UTB-0245
|
1 | $42 | TERMINAL BLOCK, 1 POLE, 175A | TBN1 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR-0633
|
1 | $89 | JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A | K2 & K3 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00016-0045
|
2 | $20 | CORD,45DEG,FAN,3FT LG. | B2,B4 | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
P1B3B052TD
Node: dxpprd02:80