QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1B3B077PY4TD

P1000,BYPASS,480V,77A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
SI-EN3
1   OPTION, KIT, ETHERNET/IP, APQZ1000  
UCB000568
1 $1000 CIRCUIT BREAKER,3P,150A,600V,HLL36150 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
8 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B8
05P00016-0018
8 $10 FAN GUARD, FOR 250 CFM B1-B8
UFU000466
3 $124 FUSE,100A,600VAC,CLASS J,TIME DELAY F3,F4,F5
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
UFU000324
1 $195 FUSE BLOCK,3 POLE,61-100A,600V,CLASS J F3,F4,F5
05P00032-0085
5 $398 CNTCTR,AC,3NO,600 VAC,110 A,50/60HZ K4, K5,K1,K2,K3
05P00037-0188
1 $589 OVERLOAD RELAY 63-80 AMPS S10
05P00034-0646
1 $77 OVERLOAD RELAY BASE S10
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K6
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM S3
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S3
50210407
1 $599 XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE T1
UCT000008
2 $379 CT,200A,333mV,300A MAX,HOLE 25.4MM CT1,CT2
UFL00002-42
2 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
UFL00002-39
1 $39 FILTER,45 PPI, 3R WLMNT 2FAN  
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A TBN1
05P00060-0209
8 $4 TERMINAL BLOCK 600V,40A TB12,TB13
UTB-0229
6 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1,TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0168
2 $129 JUMPERS,3 POLE,CONTACTOR,LC1D80 K4, K5,K2 & K3
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
8 $20 CORD,45DEG,FAN,3FT LG. B1-B8
05P00090-0059
6 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K4,K5),RC(K1,K2,K3),RC(K6)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

P1B3B077PY4TD