QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1B3B477

P1000,BYPASS,480V,477A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UPN00191-1000
1 $375 FUSE PANEL SIDE, A1000 F1, PRE-DRILLED  
UCB000655
1 $7300 MCP,3 POLE,800A,480V,PLL34080M68 CB1
UFN000166
6 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B6
05P00016-0018
6 $10 FAN GUARD, FOR 250 CFM B1-B6
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
UFU000048
3 $707 FUSE,SEMICONDUCTOR,1000A,500V,FWH-1000B F3,F4,F5
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K1
50210407
1 $599 XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE T1
UCT000011
2 $300 CT,1000A,333mV,1200A MAX,HOLE 50.8MM CT1,CT2
UFL00002-49
1 $65 FILTER,10 PPI, F2 3R, REAR HEAT SINK  
UFL00002-45
4 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
UTB-0462
1 $100 PWR DIST BLOCK,1P,310A,600V TBN1
05P00060-0209
14 $4 TERMINAL BLOCK 600V,40A TB11,TB12,TB13
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00016-0045
6 $20 CORD,45DEG,FAN,3FT LG. B1-B6
05P00090-0059
1 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

P1B3B477