P1B3D143 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1B3D143
P1000,BYPASS,208V,143A,TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UTC000461
|
1 | $585 | PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 | A2 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UPN00191-1000
|
1 | $375 | FUSE PANEL SIDE, A1000 F1, PRE-DRILLED | F3,F4,F5 | |
| UCB000649
|
1 | $1079 | MCP,3 POLE,250A,600V,JLL36250M75 | CB1 | |
| UFN000166
|
4 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B4 | |
| 05P00016-0018
|
4 | $10 | FAN GUARD, FOR 250 CFM | B1-B4 | |
| UFU000041
|
3 | $88 | FUSE,SEMICONDUCTOR,400A,500V,FWH-400A | F3,F4,F5 | |
| 05P00017-0360
|
2 | $43 | FUSE,5A,600VAC,CLASS CC,FNQ-R-5 | F1,F2 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| 05P00019-0106
|
3 | $94 | FUSE BLOCK,600V,400A,1BS103 | F3,F4,F5 | |
| 05P00021-0122
|
1 | $32 | CNTCTR,AC,ACC,AUX CONTACT LADN11 | K3 | |
| 05P00032-0110
|
1 | $1354 | CNTCTR,AC,3NO,1000 VAC,200 A,40-400HZ | K3 | |
| UMC000104
|
2 | $771 | CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP | K1,K2 | |
| URY000332
|
1 | $80 | RELAY, 120V, 12A, SPDT, WITH SOCKET | K6 | |
| 05P00037-0245
|
1 | $1017 | OVERLOAD RELAY, 90-150 AMPS | S10 | |
| 50210416
|
1 | $526 | XFMR,CTRL,500VA,208:120VAC,1PH,FUSE | T1 | |
| UCT000009
|
2 | $379 | CT,400A,333mV,520A MAX,HOLE 31.8MM | CT1,CT2 | |
| UFL00002-51
|
1 | $35 | FILTER,10 PPI, F1 3R, REAR HEAT SINK | ||
| UFL00002-45
|
2 | $40 | FILTER, 21.39 X 9.76 X 0.50, 45 PPI | ||
| UTB-0462
|
1 | $100 | PWR DIST BLOCK,1P,310A,600V | TBN1 | |
| 05P00060-0209
|
4 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UTB-0229
|
6 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| 05P00016-0045
|
4 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B4 | |
| 05P00090-0059
|
4 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2,K3),RC(K1) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
P1B3D143
Node: dxpprd02:80