P1C1B002PCRTQ - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1C1B002PCRTQ
P1000 CONFIGURED 480V 2.1A TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | DIG. OP. | |
| SI-EM3
|
1 | OPTION,KIT,MODBUS TCP/IP, APQZ1000 | |||
| UCB001013
|
1 | $1245 | CIRCUIT BREAKER,3P,15A,600V,HLL36015RE10 | CB1 | |
| UFN000181
|
2 | $3 | FAN, GUARD, 4" | ||
| UFN000182
|
2 | $3 | FAN, FILTER RETAINER, 4" | ||
| URX000292
|
1 | $111 | AC REACTOR,11MH,2.1A,600V,RLW-02P103 | L1 | |
| UFL00016-2
|
2 | $23 | FILTER, 30PPI, 4.56 SQUARE x .25 | ||
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
P1C1B002PCRTQ
Node: dxpprd01:80