QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1C1B011PDRTY

P1000 CONFIGURED 480V 11A TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 DIG. OP.
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B1
UFL-0006
1 $17 FAN GUARD 55015 B1
UFN000181
2 $3 FAN, GUARD, 4"  
UFN000182
2 $3 FAN, FILTER RETAINER, 4"  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
USW000118
1 $60 SWITCH,MANUAL MOTOR CONTROL,3P,20A,600V S1
USW000131
1 $48 SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V02-V2 S1
USW000127
1 $28 SWITCH,DOOR INTERLOCK PLATE,V02-V2 S1
05P00639-0067
1 $50 SW,ADD-ON CONTACT,1NO,22MM S2
USW000442
1 $20 SWITCH,SHAFT,V02-V2,6 X 6MM,VZ30 S1
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
URX000308
1 $160 AC REACTOR,2.1MH,11A,600V,RLW-001103 L1
UFL00016-2
2 $23 FILTER, 30PPI, 4.56 SQUARE x .25  
UTB-0229
5 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B1
X= No longer available

Spare Part History for:

P1C1B011PDRTY