QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1C1B034PCRTQ

P1000 CONFIGURED 480V 34A TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 DIG. OP.
SI-EM3
1   OPTION,KIT,MODBUS TCP/IP, APQZ1000  
UCB001021
1 $1315 CIRCUIT BREAKER,3P,60A,600V,HLL36060RE10 CB1
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B1
UFL-0006
1 $17 FAN GUARD 55015 B1
UFN000181
2 $3 FAN, GUARD, 4"  
UFN000182
2 $3 FAN, FILTER RETAINER, 4"  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
URX000324
1 $261 AC REACTOR,0.71MH,35A,600V,RLW-003503 L1
UFL00016-2
2 $23 FILTER, 30PPI, 4.56 SQUARE x .25  
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B1
X= No longer available

Spare Part History for:

P1C1B034PCRTQ