QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1C1B096PDFTQY

P1000 CONFIGURED 480V 96A TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 DIG. OP.
SI-EM3
1   OPTION,KIT,MODBUS TCP/IP, APQZ1000  
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
05P00016-0018
1 $10 FAN GUARD, FOR 250 CFM B1
UFN000183
2 $5 FAN, GUARD, 6"  
UFN000184
2 $5 FAN, FILTER RETAINER, 6"  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
UFU000036
3 $75 FUSE,SEMICONDUCTOR,250A,500V,FWH-250A F3,F4,F5
05P00019-0106
3 $94 FUSE BLOCK,600V,400A,1BS103 F3,F4,F5
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
USW000128
1 $54 SWITCH,DOOR INTERLOCK PLATE, V3-V6 S1
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
USW000443
1 $24 SWITCH,SHAFT,V3-V6,8 X 8MM,VZ31 S1
05P00639-0067
1 $50 SW,ADD-ON CONTACT,1NO,22MM S2
USW000133
1 $150 SWITCH,OPER. HANDLE,R/Y,90 X 90MM,V3-V6 S1
USW000124
1 $810 SWITCH,MANUAL MOTOR CONTROL,3P,115A,600V S1
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
UFL00016-1
2 $23 FILTER, 30 PPI, 5.93 ROUND x .25  
UTB-0229
5 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
X= No longer available

Spare Part History for:

P1C1B096PDFTQY