QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1C1B240

P1000 CONFIGURED 480V 240A TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 DIG. OPER.
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
X= No longer available

Spare Part History for:

P1C1B240